Grove Gear 200102 - 13UF-1-56C-50
Part #:200102
Catalog #:13UF-1-56C-50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | BF: | 0.41 |
| O: | 2.16 in | BE: | 0.38 in |
| LQ: | 3.46 in | J: | 3.25 in |
| T: | 0.75 | G: | 1 |
| N: | 4 | BD: | 5.88 |
| A: | 2.82 | Center Distance (in): | 1.333 in |
| B: | 3.8 | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | F: | 2 |
| C: | 4.66 in | D: | 1.72 |
| AK: | 4.5 | K: | 1.63 in |
| I: | 2.61 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 3/16 X 1.88 | Series: | OE Series |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Assembly: | UF-1 |
| Input HP @ 1750 RPM: | 0.211 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.750 in |
| Center Distance (in): | 1.333 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
General Specifications
| Weight: | 16.00 LB |

