Grove Gear 200105 - 42UF-1-56C-50
Part #:200105
Catalog #:42UF-1-56C-50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.5 in | I: | 6.1 in |
| T: | 1.75 | AJ: | 5.88 |
| BD: | 5.88 | A: | 4.75 |
| TAP Depth: | 1 in | N: | 7.5 |
| J: | 7.5 in | BF: | 0.41 |
| AK: | 4.5 | B: | 9.75 |
| O: | 3.88 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | F: | 3.75 |
| K: | 3.75 in | H-Tap size: | 1/2 - 13 in |
| G: | 1.88 | D: | 4.5 |
| LQ: | 6.77 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 35 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Series: | OE Series | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.50 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | UF-1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Product Line: | OE Series |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 135.00 LB |

