Grove Gear 200149 - 32UF-3-180TC-15
Part #:200149
Catalog #:32UF-3-180TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 7.25 |
| BE1: | 0.5 in | J: | 7 in |
| G: | 1.75 | Center Distance (in): | 3.25 in |
| D: | 4.19 | T: | 1.5 |
| F: | 3.5 | O: | 4.24 in |
| C: | 10.06 in | N: | 7.03 |
| BD: | 9 | AK: | 8.5 |
| K: | 3.5 in | H-Tap size: | 1/2 - 13 in |
| BF: | 0.53 | A: | 4.44 |
| TAP Depth: | 1 in | LQ1: | 6.31 in |
| B: | 8 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 3 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.38 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Output Shaft Assembly Code: | 3 | Output RPM: | 117 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Series: | OE Series | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series | Assembly: | UF-3 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2551 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
General Specifications
| Weight: | 77.00 LB |

