How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | TAP Depth: | 0.5 in |
| C: | 4.66 in | G: | 1 |
| L: | 3.82 in | U: | 0.5 in |
| I: | 2.61 in | O: | 2.16 in |
| K: | 1.63 in | J: | 3.25 in |
| F: | 2 | H-Tap size: | 5/16 - 18 in |
| N: | 4 | B: | 3.8 |
| D: | 1.72 | T: | 0.75 |
| M: | 1.76 | Center Distance (in): | 1.333 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Output Key: | 3/16 X 1.88 | Product Type: | Right Angle |
| Input Diameter (in): | 0.5 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.121 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Assembly: | U-1 |
| Center Distance (in): | 1.333 | Output Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | Series: | OE Series |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Service Factor: | 1 | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 183 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb |
General Specifications
| Weight: | 13.00 LB |

