How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | K: | 1.63 in |
| B: | 3.8 | U: | 0.5 in |
| T: | 0.75 | I: | 2.61 in |
| O: | 2.16 in | N: | 4 |
| L: | 3.82 in | H-Tap size: | 5/16 - 18 in |
| C: | 4.66 in | J: | 3.25 in |
| M: | 1.76 | F: | 2 |
| O*: | 1.94 in | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.333 in | A: | 2.82 |
| D: | 1.72 |
Technical Specifications
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.333 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Keyway: | 1/8 X 1.44 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.437 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 X 1.88 | Output Shaft Direction: | 2 |
| Series Code: | OE | Assembly: | U-2 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Output Torque Rating (in-lb): | 248 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 13.00 LB |

