How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | A: | 2.82 |
| D: | 1.72 | I: | 2.61 in |
| B: | 3.8 | M: | 1.76 |
| O*: | 1.94 in | O: | 2.16 in |
| J: | 3.25 in | Center Distance (in): | 1.333 in |
| T: | 0.75 | G: | 1 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.5 in |
| N: | 4 | U: | 0.5 in |
| C: | 4.66 in | L: | 3.82 in |
| F: | 2 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Assembly: | U-2 | Ratio: | 50:1 |
| Product Line: | OE Series | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.211 | Output RPM: | 35 |
| Output Key: | 3/16 X 1.88 | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Diameter (in): | 0.750 in | Series: | OE Series |
| Service Factor: | 1 | Input Keyway: | 1/8 X 1.44 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.333 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 237 in/lbs |
General Specifications
| Weight: | 13.00 LB |

