How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | U: | 0.625 in |
| H-Tap size: | 5/16 - 18 in | O: | 2.56 in |
| C: | 5 in | A: | 2.57 |
| TAP Depth: | 0.63 in | B: | 4.06 |
| I: | 3.14 in | T: | 0.75 |
| M: | 1.76 | D: | 1.88 |
| N: | 4.25 | F: | 1.88 |
| J: | 3.25 in | L: | 4.35 in |
| G: | 0.94 | Center Distance (in): | 1.54 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 0.391 |
| Assembly: | U-3 | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 2.12 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 3 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 40:1 | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 347 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |
General Specifications
| Weight: | 11.00 LB |

