Grove Gear 200472 - 13UF-1-56C-60
Part #:200472
Catalog #:13UF-1-56C-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | LQ: | 3.46 in |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | K: | 1.63 in |
| C: | 4.66 in | AK: | 4.5 |
| G: | 1 | F: | 2 |
| J: | 3.25 in | T: | 0.75 |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| I: | 2.61 in | D: | 1.72 |
| H-Tap size: | 5/16 - 18 in | B: | 3.8 |
| O: | 2.16 in | A: | 2.82 |
| N: | 4 |
Technical Specifications
| Output Key: | 3/16 X 1.88 | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series |
| Motor Frame Size: | 56 | Assembly: | UF-1 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 1.333 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.181 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
General Specifications
| Weight: | 16.00 LB |

