Grove Gear 200474 - 13UF-1-56C-100
Part #:200474
Catalog #:13UF-1-56C-100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | J: | 3.25 in |
| AK: | 4.5 | I: | 2.61 in |
| F: | 2 | T: | 0.75 |
| B: | 3.8 | BE: | 0.38 in |
| AJ: | 5.88 | N: | 4 |
| K: | 1.63 in | TAP Depth: | 0.5 in |
| D: | 1.72 | C: | 4.66 in |
| LQ: | 3.46 in | H-Tap size: | 5/16 - 18 in |
| O: | 2.16 in | BD: | 5.88 |
| Center Distance (in): | 1.333 in | A: | 2.82 |
| BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Output RPM: | 17.5 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.750 in |
| Center Distance (in): | 1.333 | Product Line: | OE Series |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 100:1 | Series: | OE Series |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 To 250:1 |
| Output Key: | 3/16 X 1.88 | Input Bore (C Face): | 0.625 |
| Assembly: | UF-1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.084 |
| Output Torque Rating (in-lb): | 143 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB |

