Grove Gear 200484 - 13UF-2-56C-60
Part #:200484
Catalog #:13UF-2-56C-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.46 in | C: | 4.66 in |
| O*: | 1.94 in | AK: | 4.5 |
| BD: | 5.88 | O: | 2.16 in |
| F: | 2 | G: | 1 |
| J: | 3.25 in | I: | 2.61 in |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | A: | 2.82 |
| N: | 4 | Center Distance (in): | 1.333 in |
| K: | 1.63 in | T: | 0.75 |
| TAP Depth: | 0.5 in | AJ: | 5.88 |
| D: | 1.72 | B: | 3.8 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Center Distance (in): | 1.333 | Service Factor: | 1 |
| Product Line: | OE Series | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Key: | 3/16 X 1.88 |
| Input HP @ 1750 RPM: | 0.181 | Output Shaft Assembly Code: | 2 |
| Assembly: | UF-2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |
General Specifications
| Weight: | 16.00 LB |

