How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | I: | 3.77 in |
| F: | 2.13 | D: | 2.69 |
| L: | 5.51 in | J: | 4 in |
| N: | 4.88 | B: | 5.25 |
| O: | 2.91 in | A: | 2.94 |
| C: | 6.88 in | M: | 2.38 |
| T: | 1 | U: | 0.75 in |
| TAP Depth: | 0.69 in | G: | 1.06 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | U-1 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.08 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 20.00 LB |

