How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AA: | 8.88 |
| AE2: | 0.56 | AG: | 4.65 |
| H: | 0.53 in | BE: | 0.38 in |
| D: | 2.69 | U: | 0.75 in |
| V: | 1.94 in | AB: | 4.07 |
| P: | 1.88 in | G: | 1.94 |
| I: | 3.77 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | T: | 1 |
| AJ: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | L: | 5.51 in |
| LL: | 2.12 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 80:1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Output RPM: | 21.9 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 23YFC |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.455 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
General Specifications
| Weight: | 29.00 LB |

