How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | LL: | 2.12 in |
| AE2: | 0.56 | AG: | 4.65 |
| AF: | 0.19 | AK: | 4.5 |
| H: | 0.53 in | V: | 1.94 in |
| G: | 1.94 | AA: | 8.88 |
| P: | 1.88 in | U: | 0.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 4.07 | LM: | 7.76 |
| BD: | 5.88 | D: | 2.69 |
| BF: | 0.41 | I: | 3.77 in |
| T: | 1 | Center Distance (in): | 2.375 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 60:1 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Motor Frame Size: | 56C |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1007 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
General Specifications
| Weight: | 29.00 LB |

