How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | K: | 2 in |
| T: | 1.125 | BE: | 0.38 in |
| O: | 3.28 in | U: | 0.75 in |
| N: | 5.25 | BD: | 5.88 |
| AJ: | 5.88 | LM: | 8.32 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| L: | 6.07 in | BF: | 0.41 |
| A: | 2.88 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | C: | 7.38 in |
| O*: | 3.07 in | F: | 2.13 |
| J: | 4 in | AK: | 4.5 |
| G: | 1.06 | D: | 2.94 |
Technical Specifications
| Ratio Range: | 15:1 | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Assembly: | UFC-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 2.92 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1414 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
General Specifications
| Weight: | 28.00 LB |

