Grove Gear 200654 - 26UFC-3-56C-15
Part #:200654
Catalog #:26UFC-3-56C-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | B: | 5.75 |
| AK: | 4.5 | C: | 7.38 in |
| J: | 4 in | O: | 3.28 in |
| I: | 4.34 in | LM: | 8.32 |
| Center Distance (in): | 2.625 in | K: | 2 in |
| G: | 1.06 | L: | 6.07 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| D: | 2.94 | AJ: | 5.88 |
| BD: | 5.88 | TAP Depth: | 0.69 in |
| F: | 2.13 | BE: | 0.38 in |
| U: | 0.75 in | BF: | 0.41 |
| A: | 2.88 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Center Distance (in): | 2.625 |
| Series Code: | OE | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.92 | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | Series: | OE Series |
| Product Line: | OE Series | Assembly: | UFC-3 |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.81 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 28.00 LB |

