Grove Gear 200718 - 23UF-1-140TC-10
Part #:200718
Catalog #:23UF-1-140TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | D: | 2.69 |
| BF: | 0.41 | A: | 2.94 |
| K: | 2 in | BE: | 0.38 in |
| N: | 4.88 | C: | 6.88 in |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AJ: | 5.88 | TAP Depth: | 0.69 in |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| B: | 5.25 | O: | 2.91 in |
| G: | 1.06 | AK: | 4.5 |
| I: | 3.77 in | F: | 2.13 |
| BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | UF-1 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 3.08 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Output RPM: | 175 |
| Series: | OE Series | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1011 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
General Specifications
| Weight: | 23.00 LB |

