Grove Gear 200735 - 15UF-3-140TC-10
Part #:200735
Catalog #:15UF-3-140TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.63 in | BD: | 5.88 |
| D: | 1.88 | I: | 3.14 in |
| AK: | 4.5 | N: | 4.25 |
| F: | 1.88 | T: | 0.75 |
| BE: | 0.38 in | Center Distance (in): | 1.54 in |
| BF: | 0.41 | O: | 2.56 in |
| G: | 0.94 | A: | 2.57 |
| AJ: | 5.88 | K: | 1.63 in |
| LQ: | 3.99 in | B: | 4.06 |
| C: | 5 in |
Technical Specifications
| Series Code: | OE | Assembly: | UF-3 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 3/16 X 2.12 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.750 in |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 3 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 3 | Center Distance (in): | 1.54 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Input HP @ 1750 RPM: | 1.02 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 313 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
General Specifications
| Weight: | 13.00 LB |

