Grove Gear 200813 - 17UF-1-56C-15
Part #:200813
Catalog #:17UF-1-56C-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | K: | 1.88 in |
| BF: | 0.41 | I: | 3.24 in |
| D: | 2.06 | J: | 3.75 in |
| A: | 2.56 | T: | 1 |
| C: | 5.44 in | N: | 4.75 |
| O: | 2.94 in | AJ: | 5.88 |
| TAP Depth: | 0.63 in | BD: | 5.88 |
| AK: | 4.5 | F: | 1.88 |
| G: | 0.94 | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.5 |
Technical Specifications
| Center Distance (in): | 1.75 | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | UF-1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Output RPM: | 117 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.03 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Product Line: | OE Series | Output Key: | 1/4 X 2.31 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 473 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 23.00 LB |

