Grove Gear 200840 - 17UF-3-56C-50
Part #:200840
Catalog #:17UF-3-56C-50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | TAP Depth: | 0.63 in |
| LQ: | 4.09 in | I: | 3.24 in |
| C: | 5.44 in | BD: | 5.88 |
| J: | 3.75 in | T: | 1 |
| BF: | 0.41 | F: | 1.88 |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | K: | 1.88 in |
| B: | 4.5 | AJ: | 5.88 |
| AK: | 4.5 | O: | 2.94 in |
| A: | 2.56 | G: | 0.94 |
| N: | 4.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Output RPM: | 35 |
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.377 |
| Assembly: | UF-3 | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.31 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Service Factor: | 1 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 465 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 23.00 LB |

