Grove Gear 201022 - 23UF-1-56C-40
Part #:201022
Catalog #:23UF-1-56C-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | N: | 4.88 |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | T: | 1 |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| O: | 2.91 in | F: | 2.13 |
| D: | 2.69 | A: | 2.94 |
| BE: | 0.38 in | LQ: | 4.63 in |
| G: | 1.06 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| C: | 6.88 in | BD: | 5.88 |
| B: | 5.25 |
Technical Specifications
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Assembly: | UF-1 |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series: | OE Series |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1121 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 23.00 LB |

