Grove Gear 201030 - 23UF-2-56C-20
Part #:201030
Catalog #:23UF-2-56C-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | N: | 4.88 |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | A: | 2.94 |
| O: | 2.91 in | BF: | 0.41 |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | D: | 2.69 |
| T: | 1 | I: | 3.77 in |
| K: | 2 in | AJ: | 5.88 |
| B: | 5.25 | O*: | 2.69 in |
| C: | 6.88 in | BD: | 5.88 |
| LQ: | 4.63 in | J: | 4 in |
Technical Specifications
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Series: | OE Series | Series Code: | OE |
| Motor Frame Size: | 56 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.83 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.44 | Assembly: | UF-2 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
General Specifications
| Weight: | 23.00 LB |

