Grove Gear 201033 - 23UF-2-56C-40
Part #:201033
Catalog #:23UF-2-56C-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | D: | 2.69 |
| B: | 5.25 | TAP Depth: | 0.69 in |
| N: | 4.88 | G: | 1.06 |
| BF: | 0.41 | K: | 2 in |
| LQ: | 4.63 in | I: | 3.77 in |
| C: | 6.88 in | O: | 2.91 in |
| O*: | 2.69 in | A: | 2.94 |
| J: | 4 in | F: | 2.13 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | T: | 1 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Assembly: | UF-2 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1121 in/lbs |
General Specifications
| Weight: | 23.00 LB |

