Grove Gear 201039 - 23UF-3-56C-7.5
Part #:201039
Catalog #:23UF-3-56C-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | T: | 1 |
| C: | 6.88 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| N: | 4.88 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | A: | 2.94 |
| K: | 2 in | AJ: | 5.88 |
| G: | 1.06 | J: | 4 in |
| B: | 5.25 | D: | 2.69 |
| BE: | 0.38 in | F: | 2.13 |
| TAP Depth: | 0.69 in | LQ: | 4.63 in |
| I: | 3.77 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.44 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | 3 | Assembly: | UF-3 |
| Input Bore (C Face): | 0.625 | Output RPM: | 233 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output Torque Rating (in-lb): | 863 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 23.00 LB |

