Grove Gear 201046 - 23UF-3-56C-80
Part #:201046
Catalog #:23UF-3-56C-80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | I: | 3.77 in |
| N: | 4.88 | AJ: | 5.88 |
| BE: | 0.38 in | B: | 5.25 |
| K: | 2 in | TAP Depth: | 0.69 in |
| T: | 1 | C: | 6.88 in |
| LQ: | 4.63 in | AK: | 4.5 |
| F: | 2.13 | O: | 2.91 in |
| BD: | 5.88 | J: | 4 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| A: | 2.94 | G: | 1.06 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Series: | OE Series |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Center Distance (in): | 2.375 | Assembly: | UF-3 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.455 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
General Specifications
| Weight: | 23.00 LB |

