Grove Gear 201080 - 23UF-2-140TC-10
Part #:201080
Catalog #:23UF-2-140TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.69 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 1 |
| B: | 5.25 | F: | 2.13 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in | N: | 4.88 |
| LQ: | 4.63 in | I: | 3.77 in |
| BE: | 0.38 in | G: | 1.06 |
| K: | 2 in | O: | 2.91 in |
| J: | 4 in | TAP Depth: | 0.69 in |
| BD: | 5.88 | AK: | 4.5 |
| D: | 2.69 | A: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | UF-2 |
| Ratio: | 10:1 | Series: | OE Series |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.08 |
| Output Key: | 1/4 X 2.44 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1011 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
General Specifications
| Weight: | 23.00 LB |

