Grove Gear 201091 - 23UF-3-140TC-10
Part #:201091
Catalog #:23UF-3-140TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | K: | 2 in |
| Center Distance (in): | 2.375 in | G: | 1.06 |
| J: | 4 in | LQ: | 4.63 in |
| BD: | 5.88 | B: | 5.25 |
| O: | 2.91 in | C: | 6.88 in |
| I: | 3.77 in | F: | 2.13 |
| A: | 2.94 | D: | 2.69 |
| TAP Depth: | 0.69 in | N: | 4.88 |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Assembly: | UF-3 | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 2.375 | Ratio: | 10:1 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.08 | Product Line: | OE Series |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.44 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 23.00 LB |

