How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | Center Distance (in): | 2.375 in |
| G: | 1.06 | J: | 4 in |
| D: | 2.69 | K: | 2 in |
| N: | 4.88 | BE1: | 0.5 in |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| AK: | 8.5 | BF: | 0.53 |
| C: | 6.88 in | I: | 3.77 in |
| A: | 2.94 | B: | 5.25 |
| TAP Depth: | 0.69 in | AJ: | 7.25 |
| LQ1: | 5.06 in | T: | 1 |
| O: | 2.91 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.83 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Assembly: | UF-3 | Series: | OE Series |
| Output Diameter (in): | 1 in | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.44 |
| Output Shaft Direction: | 3 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 23.00 LB |

