Grove Gear 201675 - 42UF-2-180TC-20
Part #:201675
Catalog #:42UF-2-180TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | G: | 1.88 |
| N: | 7.5 | T: | 1.75 |
| J: | 7.5 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| TAP Depth: | 1 in | O*: | 3.59 in |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | A: | 4.75 |
| BE1: | 0.5 in | O: | 3.88 in |
| F: | 3.75 | C: | 11.5 in |
| LQ1: | 7.21 in | K: | 3.75 in |
| B: | 9.75 | I: | 6.1 in |
Technical Specifications
| Assembly: | UF-2 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.50 | Output RPM: | 87.5 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series: | OE Series |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 135.00 LB |

