Grove Gear 201933 - 52UF-1-250TC-10
Part #:201933
Catalog #:52UF-1-250TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| BF: | 0.53 | O: | 4.72 in |
| Center Distance (in): | 5.25 in | N: | 9 |
| K: | 4.5 in | BE1: | 0.5 in |
| B: | 11 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 9.17 in |
| J: | 9 in | T: | 2 |
| AK: | 8.5 | TAP Depth: | 1.25 in |
| C: | 12.69 in | F: | 4.5 |
| A: | 6.19 | H-Tap size: | 5/8 - 11 in |
| G: | 2.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Assembly: | UF-1 |
| Output RPM: | 175 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.625 |
| Output Key: | 1/2 X 3.50 | Gear Type: | Worm |
| Product Line: | OE Series | Series: | OE Series |
| Motor Frame Size: | 250 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |
General Specifications
| Weight: | 236.00 LB |

