How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7 | AB: | 3.26 |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | V: | 1 in |
| AE2: | 0.51 | T: | 0.625 |
| G: | 1.82 | BF: | 0.41 |
| LL: | 1.88 in | AG: | 4.08 |
| BD: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | Center Distance (in): | 1.54 in |
| P: | 1.38 in | LQ: | 3.99 in |
| D: | 1.88 | I: | 3.14 in |
Technical Specifications
| Center Distance (in): | 1.54 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.50 | Model Code: | 15YF |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.24 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 294 in/lbs |
General Specifications
| Weight: | 14.00 LB |

