How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.51 in |
| I: | 5.02 in | G: | 2.87 |
| D: | 4.19 | H: | 0.53 in |
| M: | 2.38 | AA: | 12.06 |
| T: | 1.75 | LL: | 2.95 in |
| U: | 0.875 in | AB: | 5.57 |
| P: | 3.51 in | AF: | 0.25 |
| AE2: | 0.57 | AG: | 6.31 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | 32Y |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.750 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.250 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Solid Shaft |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 2.35 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 79.00 LB |

