How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | Center Distance (in): | 4.25 in |
| K: | 3.75 in | I: | 6.1 in |
| J: | 7.5 in | M: | 3.47 |
| G: | 1.88 | A: | 4.75 |
| B: | 9.75 | U: | 1.25 in |
| C: | 11.5 in | T: | 1.75 |
| N: | 7.5 | H-Tap size: | 1/2 - 13 in |
| D: | 4.5 | L: | 9.57 in |
| F: | 3.75 | O: | 3.88 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 117 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Assembly: | U-3 |
| Output Key: | 3/8 X 3.50 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Series: | OE Series |
| Input HP @ 1750 RPM: | 9.3 | Product Line: | OE Series |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.75 in | Output Torque Rating (in-lb): | 4553 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
General Specifications
| Weight: | 125.00 LB |

