How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | T: | 1.75 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| M: | 3.47 | LL: | 4.25 in |
| U: | 1.25 in | AG: | 8.5 |
| L: | 9.57 in | AA: | 14 |
| P: | 3.69 in | H: | 0.53 in |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Model Code: | 42Y | Output Diameter (in): | 1.750 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 40:1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4847 in/lbs |
General Specifications
| Weight: | 126.00 LB |

