Grove Gear 202412 - 23UF-2-56C-80-L1
Part #:202412
Catalog #:23UF-2-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| J: | 4 in | LQ: | 4.63 in |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | O: | 2.91 in |
| G: | 1.06 | TAP Depth: | 0.69 in |
| A: | 2.94 | N: | 4.88 |
| F: | 2.13 | T: | 1 |
| B: | 5.25 | AJ: | 5.88 |
| O*: | 2.69 in | I: | 3.77 in |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Output RPM: | 21.9 |
| Assembly: | UF-2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series |
| Series: | OE Series | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 23.00 LB |

