How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 2.32 | AK: | 4.5 |
| V: | 2.51 in | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
| T: | 1.438 | AB: | 4.76 |
| LQ: | 5.69 in | AG: | 5.16 |
| AJ: | 5.88 | D: | 3.38 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AE2: | 0.56 | P: | 2.38 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Center Distance (in): | 3 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 30YF | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
General Specifications
| Weight: | 41.00 LB |

