How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | LL: | 2.38 in |
| AF: | 0.25 | AA: | 10.25 |
| H: | 0.53 in | AE2: | 0.56 |
| D: | 3.38 | AG: | 5.16 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| LQ1: | 6.12 in | I: | 4.84 in |
| V: | 2.51 in | P: | 2.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AB: | 4.76 | BD: | 9 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.05 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 41.00 LB |

