How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | J: | 4 in |
| O: | 3.28 in | U: | 0.75 in |
| F: | 2.13 | A: | 2.88 |
| L: | 6.07 in | N: | 5.25 |
| M: | 2.38 | B: | 5.75 |
| Center Distance (in): | 2.625 in | TAP Depth: | 0.69 in |
| D: | 2.94 | G: | 1.06 |
| C: | 7.38 in | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | T: | 1.125 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Line: | OE Series | Service Factor: | 1 |
| Assembly: | U-1 | Ratio: | 20:1 |
| Output Diameter (in): | 1.125 in | Output RPM: | 87.5 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.81 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |
General Specifications
| Weight: | 23.00 LB |

