Grove Gear 202946 - 20YF-1-1.250-56C-10
Part #:202946
Catalog #:20YF-1-1.250-56C-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.85 |
| P: | 1.38 in | BF: | 0.41 |
| T: | 1.25 | AJ: | 5.88 |
| BD: | 5.88 | I: | 3.61 in |
| D: | 2.31 | V: | 1.94 in |
| AB: | 3.69 | LL: | 2.12 in |
| H: | 0.53 in | G: | 1.82 |
| AF: | 0.19 | AG: | 4.65 |
| AA: | 8 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | LQ: | 4.46 in |
Technical Specifications
| Center Distance (in): | 2.063 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | YF-1 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.09 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

