Grove Gear 203224 - 26UFC-2-56C-10--
Part #:203224
Catalog #:26UFC-2-56C-10--
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| D: | 2.94 | G: | 1.06 |
| N: | 5.25 | L: | 6.07 in |
| LM: | 8.32 | K: | 2 in |
| I: | 4.34 in | BD: | 5.88 |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | O*: | 3.07 in |
| A: | 2.88 | C: | 7.38 in |
| F: | 2.13 | T: | 1.125 |
| B: | 5.75 | O: | 3.28 in |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
Technical Specifications
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 56 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 175 | Series Code: | OE |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.9 | Assembly: | UFC-2 |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Input Diameter (in): | 0.75 in |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 28.00 LB |

