Grove Gear 203262 - 17YF-2-1.000-56C-10--
Part #:203262
Catalog #:17YF-2-1.000-56C-10--
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | AF: | 0.19 |
| LL: | 1.98 in | AB: | 3.44 |
| D: | 2.06 | LQ: | 4.09 in |
| T: | 1 | AJ: | 5.88 |
| AK: | 4.5 | I: | 3.24 in |
| P: | 1.38 in | H: | 0.53 in |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| AG: | 4.35 | BD: | 5.88 |
| BF: | 0.41 | G: | 1.82 |
| V: | 1.44 in | AE2: | 0.56 |
Technical Specifications
| Assembly: | YF-2 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 1.37 | Model Code: | 17YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.75 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 24.00 LB |

