How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 4.76 |
| BF: | 0.53 | D: | 3.38 |
| LL: | 2.38 in | P: | 2.38 in |
| G: | 2.32 | AG: | 5.16 |
| AJ: | 7.25 | I: | 4.84 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.25 | T: | 1.938 |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| AA: | 10.25 | H: | 0.53 in |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 30YF | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Assembly: | YF-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 41.00 LB |

