How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 2.38 in |
| V: | 2.51 in | P: | 2.38 in |
| AF: | 0.25 | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| T: | 1.5 | LQ1: | 6.56 in |
| AE2: | 0.56 | BF: | 0.53 |
| G: | 2.32 | D: | 3.38 |
| AG: | 5.16 | AA: | 10.25 |
| AB: | 4.76 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1802 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 41.00 LB |

