How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L: | 9.57 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AA: | 14 |
| LL: | 4.25 in | AE2: | 0.63 |
| M: | 3.47 | AG: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| U: | 1.25 in | T: | 2.188 |
| H: | 0.53 in | AF: | 0.38 |
| I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Bore Code: | 35 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Model Code: | 42Y |
| Ratio: | 25:1 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4872 in/lbs |
General Specifications
| Weight: | 126.00 LB |

