How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | BF: | 0.53 |
| T: | 1.5 | AE2: | 0.57 |
| LL: | 2.95 in | AG: | 6.31 |
| P: | 3.51 in | AB: | 5.57 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | G: | 2.87 |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.25 |
| AK: | 8.5 | I: | 5.02 in |
| BE1: | 0.5 in | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Bore Code: | 24 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2651 in/lbs |
General Specifications
| Weight: | 85.00 LB |

