How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 4.63 in |
| P: | 1.88 in | BD: | 5.88 |
| AB: | 4.07 | D: | 2.69 |
| AJ: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | AF: | 0.19 |
| AG: | 4.65 | BE: | 0.38 in |
| G: | 1.94 | T: | 1.125 |
| BF: | 0.41 | V: | 1.94 in |
| AA: | 8.88 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 3.89 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Model Code: | 23YF |
| Output RPM: | 350 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 28.00 LB |

