Grove Gear 204297 - 23UFC-3-56C-40--
Part #:204297
Catalog #:23UFC-3-56C-40--
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | K: | 2 in |
| AJ: | 5.88 | T: | 1 |
| G: | 1.06 | B: | 5.25 |
| O: | 2.91 in | J: | 4 in |
| U: | 0.75 in | N: | 4.88 |
| BF: | 0.41 | L: | 5.51 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | A: | 2.94 |
| BE: | 0.38 in | C: | 6.88 in |
| F: | 2.13 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AK: | 4.5 |
Technical Specifications
| Series: | OE Series | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.04 |
| Output Shaft Direction: | 3 | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Ratio: | 40:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Assembly: | UFC-3 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1121 in/lbs |
General Specifications
| Weight: | 25.00 LB |

