How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| LL: | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | AF: | 0.38 |
| AE2: | 0.63 | AB: | 6.38 |
| AA: | 14 | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.5 |
| BD: | 9 | P: | 3.69 in |
| V: | 2.75 in | LQ1: | 7.21 in |
| BF: | 0.53 | T: | 2 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Model Code: | 42YF |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Bore Code: | 32 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4332 in/lbs |
General Specifications
| Weight: | 136.00 LB |

