How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.25 | H: | 0.53 in |
| BD: | 5.88 | LQ: | 5.88 in |
| AB: | 5.57 | LL: | 2.95 in |
| T: | 1.25 | P: | 3.51 in |
| D: | 4.19 | AA: | 12.06 |
| AE2: | 0.57 | G: | 2.87 |
| I: | 5.02 in | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.91 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series Code: | OE |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 85.00 LB |

