Grove Gear 204560 - 42UF-3-180TC-40-L1-
Part #:204560
Catalog #:42UF-3-180TC-40-L1-
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.75 | Center Distance (in): | 4.25 in |
| G: | 1.88 | BE1: | 0.5 in |
| A: | 4.75 | BD: | 9 |
| K: | 3.75 in | N: | 7.5 |
| BF: | 0.53 | H-Tap size: | 1/2 - 13 in |
| T: | 1.75 | LQ1: | 7.21 in |
| TAP Depth: | 1 in | D: | 4.5 |
| I: | 6.1 in | C: | 11.5 in |
| J: | 7.5 in | O: | 3.88 in |
| AJ: | 7.25 | F: | 3.75 |
| AK: | 8.5 |
Technical Specifications
| Series: | OE Series | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 4.25 |
| Assembly: | UF-3 | Motor Frame Size: | 180 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.50 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 135.00 LB |

