How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | O*: | 2.45 in |
| T: | 0.875 | A: | 2.5 |
| M: | 1.76 | L: | 4.82 in |
| O: | 2.66 in | C: | 6 in |
| J: | 3.25 in | I: | 3.61 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| N: | 4.34 | G: | 0.94 |
| B: | 4.5 | F: | 1.88 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| K: | 1.63 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | U-2 | Output Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.625 in | Ratio: | 20:1 |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series |
| Output Key: | 3/16 X 2.44 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.24 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Series: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 756 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |
General Specifications
| Weight: | 14.00 LB |

